1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Circular Saw TS 55 REQ UK

FET1 ELECTRONIC CIRCULAR SAW

Circular Saw TS 55 REQ UK
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 66,381.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
-A high-power model capable of powerful cutting.
・ By using FESTOOL's unique guide rail, straight cut can be performed safely and easily.
・ As it is a smart design, it can be cut at 12mm from the wall.
・ Angle cut can be set from -1 ° to 47 °.
・ Clean cutting is possible with the sprinter guard and high dust collection function.
[Applications]
· For cutting wood and soft steel plate.

Part Number
561554 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipQuantity

฿ 66,381.67

฿ 60,593.19

FET1 ELECTRONIC CIRCULAR SAW 1 Piece(s) 19 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Application For ironwork and carpentry Product Type Circular Saws Cutting Depth (90°)(mm) 55
Power Consumption(W) 1,200 Cutting Depth (45°)(mm) 43 Number of load-free rotations(min⁻¹) 5,200
Chip saw: outer diameter x hole diameter(mm) 160 × 20 Power Supply 100 V AC Cord Length 4 m
Mass(g) 4,500 JAN Code 4014549171646 Trusco Code 760-2715
Quantity 1 unit

Please check the type/dimensions/specifications of the part 561554 in the Circular Saw TS 55 REQ UK series.