1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bandsaw Blade For Tabletop Bandsaw (B-6630730)

RYB GENUINE TIP TOOLS

Bandsaw Blade For Tabletop Bandsaw (B-6630730)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
Can be used for cutting wood, plastic, aluminum, copper plates, etc.
[Features]
A replacement blade for benchtop bandsaws that can be used for straight, curved and inclined cutting.

Part Number
B-6630730
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Teeth Width
(mm)
JAN Code Trusco Code Type

฿ 1,247.22

RYB GENUINE TIP TOOLS 1 Piece(s) 12 Day(s) 66.354960673706714450-9447For woodworking

Loading...

  1. 1

Basic Information

Overall Length(mm) 1,445 Thickness(mm) 0.36 Material Bimetal HSS