1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Blade for Small Reciprocating Saw

RYB GENUINE TIP TOOLS

Blade for Small Reciprocating Saw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 752.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Fine blade with excellent bite and beautiful cut end.
· Can also be set.
[Application]
· For bamboo cutting, branch cutting, bamboo work etc.
· For straight and diagonal cutting

Part Number
B-6641577
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 752.08

RYB GENUINE TIP TOOLS 2 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Number of Teeth 20 Overall Length(mm) 223 Details Type Fine
Number Contained In A Packet 1 JAN Code 4960673761423 Trusco Code 450-9544
Mass(g) 20 Blade length(mm) 200

Please check the type/dimensions/specifications of the part B-6641577 in the Blade for Small Reciprocating Saw series.