(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used like a sculpting chisel.
· An affordable handy-type wheel polishing tool.
· Can focus polishing on one point alone without widening the polishing location.
· Ideal for finish polishing of stainless steel, etc. (hairline, mirror surface).
· Suitable for die-casting and polishing of complex surfaces such as molded parts.
· Usable for removal of burns or scratches on metal.
[Applications]
· Finish polishing of stainless steel, etc. (hairline, mirror surface).
· For die-casting and polishing of complex surfaces such as molded parts.
· Removal of burns or scratches on metal.
Product Model | Body | Power(V) | AC100 | No-load Rotation Speed(min-¹) | 7000 |
---|---|---|---|---|---|
Cord Length(m) | 2 | Rated Current(A) | 2.1 | Power Consumption(W) | 210 |
Rated Time | 10 minutes | Notes | Please wear the safety protective gear. The standard time is 10 minutes. For wheel replacement, always be sure to first disconnect the outlet from the power source. | Wheel Size(mm) | Diameter 50–60 |
JAN Code | 4562137341587 | Trusco Code | 296-0770 | Mass(g) | 1260 |
Accessories | · TM Flap 100 · Curve Wheel 80 · Torx Wrench · Wrench | Ordering Unit | 1 unit |
Please check the type/dimensions/specifications of the part TOM-E in the Carve Sander series.
How can we improve?
How can we improve?