1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Belt Sander Pivot Sander

BELT SANDER (ELECTRIC)

Belt Sander Pivot Sander
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29,174.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Removing black scale on 100H steel is possible by changing the angle and position of the belt feeding part.
[Applications]
· Removing black scale from iron plates / H steel.
· For heavy grinding of hard-to-cut materials and all metals.
· Hairline work, finish grinding.

Features

●Black of 100 H-Steel can be peeled off by changing the angle of belt feeding part and the front and back positions.

Specification

●No Load Speed(min-1):6000
●Belt Dimension(mm):50 x 490
●Electricity Consumption(W):550
●SPQ(piece):1
●Rated Current: 5.5A
●Rated Time: 30minutes

Accessories

●Black Removal G Belt
●Polishing Belt Z60
●Hexagonal Wrench 2 Pieces
Part Number
PBJ-5E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOrdering Unit

฿ 29,174.78

BELT SANDER (ELECTRIC) 1 Piece(s) 10 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Belt Size (Width)(mm) 50 Product Model Body No-load Rotation Speed(min-¹) 6500
Belt Size (Length)(mm) 490 Rated Current(A) 5.5 Power Consumption(W) 550
Rated Time 30 minutes Notes Please wear the safety protective gear. For belt replacement, always be sure to first disconnect the outlet from the power source. JAN Code 4562137342362
Trusco Code 485-1196 Mass(g) 2950 Accessories · Black scale removing G Belt · Polishing Belt Z60 · 2 hexagonal wrenches
Ordering Unit 1 unit

Please check the type/dimensions/specifications of the part PBJ-5E in the Belt Sander Pivot Sander series.