1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Belt Sander Pivot Sander, CBN Scale Belts【5 Pieces Per Package】

OFM1 PIVOT SANDER

Belt Sander Pivot Sander, CBN Scale Belts
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,458.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For removal of black scale from hard surfaces. Good for grinding new material. Capable of open coating and light-pressure heavy-duty cutting, resistant to clogging, and ideal for removing plating, rust, and paint.
· The material is made by coating a substance produced from granulizing multiple CBN abrasive grains.
· CBN is hard and resistant to heat.
· This belt has "CBN beads" from which finished abrasive grains are sequentially peeled off for the new CBN blade to be used.

Features

●Black of 100 H-Steel can be peeled off by changing the angle of belt feeding part and the front and back positions.

Specification

●Grain Size(#):60
●Belt Dimension(mm):50 x 490
●Q'ty Per Box(piece):5
●SPQ(box):1
●Rated Current: 5.5A
●Rated Time: 30minutes

Accessories

●Black Removal G Belt
●Polishing Belt Z60
●Hexagonal Wrench 2 Pieces
Part Number
PB-CBN60
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOrdering Unit

฿ 12,458.00

OFM1 PIVOT SANDER 1 Pack(s)

5 Pieces Per Package

1 Day(s) 1 Box (5 pcs)

Loading...

  1. 1

Basic Information

Belt Size (Width)(mm) 50 Product Model Related Parts Belt Size (Length)(mm) 490
Particle Size(#) 60 JAN Code 4562137343260 Trusco Code 755-0251
Mass(g) 200 Ordering Unit 1 Box (5 pcs)

Please check the type/dimensions/specifications of the part PB-CBN60 in the Belt Sander Pivot Sander, CBN Scale Belts series.