1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Handheld Belt Sander (High Power Type)

OFM1 PIVOT SANDER

Handheld Belt Sander (High Power Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 64,436.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Stainless steel finishing.
· For polishing and grinding of die-casting and castings.

Part Number
HMBE-100 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOrdering Unit

฿ 64,436.00

฿ 43,719.83

OFM1 PIVOT SANDER 1 Piece(s) 20 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Belt Size (Width)(mm) 100 Product Model Body No-load Rotation Speed(min-¹) 7000
Belt Size (Length)(mm) 260 Rated Current(A) 5.5 Power Consumption(W) 550
Wheel Size(mm) Diameter 100 JAN Code 4562137343673 Trusco Code 756-5810
Mass(g) 2550 Accessories · Coarse HL belt · Polishing belt Z80· Polishing belt WA180 · Polishing guide ·L wrench (large & small) Ordering Unit 1 unit