1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Sander Endless Belt【5 Pieces Per Package】

RYB GENUINE TIP TOOLS

Electric Sander Endless Belt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 461.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Endless belt for electric files.
Grit size (#): 120
Width (mm): 10
Length (mm): 330
Tools to use: belt sander
Type: semi-finishing

Part Number
B-6613837
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOrdering unit

฿ 461.21

RYB GENUINE TIP TOOLS 1 Pack(s)

5 Pieces Per Package

6 Day(s) 1 set (5 pcs.)

Loading...

  1. 1

Basic Information

Tool Used Electrical and pneumatic tools Particle Size(#) 120 Belt Dimensions(mm) 10 × 330
JAN Code 4960673763304 Trusco Code 450-9382 Type Semi-finishing
Ordering unit 1 set (5 pcs.)

Please check the type/dimensions/specifications of the part B-6613837 in the Electric Sander Endless Belt series.