1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Belt Sander BELTON, without Sub-Handle

BELT SANDERS

Belt Sander BELTON, without Sub-Handle
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 18,885.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Replacement of polishing belt can easily be performed.
· Body angle (guard) can be adjusted according to the work position and the shape of the workpiece.
· By switching out the offset pulley, grinding and polishing of rounded workpieces is possible.

Features

●Replacement of polishing belts is easy.
●Can adjust the body angle(guard) according to the work position and the shape of the work piece.
●By replacing the offset pulley, it is possible to grind and polish according to the workpiece such as the curved su

Specification

●No Load Speed(min-1):9200
●Belt Dimension(mm):10 x 330
●Rated Ampere(A):1.8
●Power Cord Length(m):2
●Electricity Consumption(W):170
●SPQ(piece):1
●Power: AC100V
Part Number
EBS-10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOrdering Unit

฿ 18,885.00

฿ 15,568.79

BELT SANDERS 1 Piece(s) 1 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Belt Size (Width)(mm) 10 Product Model Body Power(V) AC100
No-load Rotation Speed(min-¹) 9200 Cord Length(m) 2 Belt Size (Length)(mm) 330
Rated Current(A) 1.8 Power Consumption(W) 170 JAN Code 4992338058630
Trusco Code 287-8011 Mass(g) 1200 Accessory · Hexagonal wrench key 2 mm: 1 pc · Hexagonal wrench key 4 mm: 1 pc · Polishing Belt Z #60 X 10 mm: 2 pcs (of which one is fitted onto base unit), #80 x 10 mm: 1 pc, #100 x 10 mm: 1 pc, #120 x 10 mm: 1 pc
Ordering Unit 1 unit

Please check the type/dimensions/specifications of the part EBS-10 in the Belt Sander BELTON, without Sub-Handle series.