1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Chamfering Machine Mini Beveler

CHAMFERING TOOL

Chamfering Machine Mini Beveler
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 52,571.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The ideal rounding chamfering process has been achieved.
· 4-sided carbide insert makes for economical use.
· This type is mainly used for exterior machining.

Features

●Realized the ideal R chamfering process.
●Carbide tip is economical to use 4 sides.
●Mainly processing type for outside.

Specification

●No Load Speed(min-1):12700
●Rated Ampere(A):9.0
●Power Cord Length(m):4.0
●Electricity Consumption(W):900
●SPQ(piece):1
●Power: AC100V(50/60Hz)
Part Number
EMB-0307C SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 52,571.67

฿ 48,260.79

CHAMFERING TOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1
 

Basic Information

Power Supply(V) AC100(50/60Hz) Number of load-free rotations(min⁻¹) 12700 Rated Current(A) 9
Cord Length(m) 4 Power Consumption(W) 900 Chamfer Efficiency Stainless Steel 0.3C, 2R / 3R / 4R Mild Steel 0.7C, 2R / 3R / 4R
JAN Code 4992338473778 Trusco Code 491-6972 Mass(g) 3900