(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It generates powerful and stable vibration even for high-load workpieces that are difficult to cut, and can withstand long-term use.
· Used even in aircraft parts and materials processing.
Product Type | Ultrasonic cutter | Oscillating Frequency(kHz) | 24 | Oscillator input (50/60 Hz)(V) | AC200 |
---|---|---|---|---|---|
Oscillator Rated Current(A) | 5 | Oscillator Weight(kg) | 10.5 | Handpiece Cord Length(m) | 5 |
Power Consumption(VA) | 1000 | Mass(kg/set) | 13 | Trusco Code | 760-6494 |
Maximum Output(W) | 500 | Oscillator Dimensions(mm) | W300 x D400 x H200mm | Frequency adjustment | Automatic tracking type |
Power Supply | Single‐phase current 200V 50/60Hz | Vibrating element | PZT Electrostrictive Oscillator | Material | Titanium Alloy (blade retaining part), Case: SUS303 |
Accessory | Replacement Blade, Automatic machine connection plug |
Please check the type/dimensions/specifications of the part SH-3510.HP-8701 in the Ultrasonic Cutter SH-3510 series.
How can we improve?
How can we improve?