1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hammer Bit【3 Pieces Per Package】

NNI ABRASIVE BANDS AND ARBORS

Hammer Bit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,417.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Replacement hammer bit for HA-500.

Part Number
65301
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOrdering Unit

฿ 1,417.27

NNI ABRASIVE BANDS AND ARBORS 1 Pack(s)

3 Pieces Per Package

12 Day(s) 1PK (3 pcs.)

Loading...

  1. 1

Basic Information

Product Type Related Components Overall Length(mm) 30 Trusco Code 477-4361
Mass(g) 8 Ordering Unit 1PK (3 pcs.)

Please check the type/dimensions/specifications of the part 65301 in the Hammer Bit series.