1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Truing Dresser

NNI ABRASIVE BANDS AND ARBORS

Truing Dresser
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,365.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A dresser with the metal block surface diamond-electroplated that is used by being fixed to a grinding table.

Part Number
57571
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,365.01

NNI ABRASIVE BANDS AND ARBORS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 90 Particle Size(#) 80 Width(mm) 40
Thickness(mm) 20 Trusco Code 477-2059