1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Block Dresser

NNI ABRASIVE BANDS AND ARBORS

Diamond Block Dresser
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,043.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A stationary type small block dresser with the metal block surface diamond-electroplated.

Part Number
57511
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,043.14

NNI ABRASIVE BANDS AND ARBORS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Diamond Dresser Overall Length(mm) 115 Particle Size(#) 120
Width(mm) 30 Thickness(mm) 15 Trusco Code 477-2032