(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A flat, diamond-electroplated, hand-held dresser.
Product Type | Hand Dresser | Overall Length(mm) | 150 | Particle Size(#) | 100 |
---|---|---|---|---|---|
Width(mm) | 20 | Thickness(mm) | 3 | Trusco Code | 477-2024 |
Please check the type/dimensions/specifications of the part 57501 in the Diamond Hand Dresser series.
How can we improve?
How can we improve?