1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ceramic Fiber Grind Stone

Ceramic Fiber Grind Stone
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 888.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A polishing grind stone made from new materials that combine flexibility and strength .
· Since the particle size can be distinguished by color, there is also improved work efficiency.

Part Number
55529
55530
55596
55627
55656
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Color Width
(mm)
Shape Outer Diameter
(mm)
Trusco Code Mass
(g)
Quantity

฿ 1,746.76

NNI ABRASIVE BANDS AND ARBORS 1 Piece(s) 5 Day(s) 1,000White-Round3.0477-109551 pc.

฿ 1,746.76

NNI ABRASIVE BANDS AND ARBORS 1 Piece(s) 8 Day(s) 1,200Pink-Round3.0477-110951 pc.

฿ 1,020.83

NNI ABRASIVE BANDS AND ARBORS 1 Piece(s) 6 Day(s) 400Orange4Flat-477-119241 pc.

฿ 888.87

NNI ABRASIVE BANDS AND ARBORS 1 Piece(s) 8 Day(s) 600Black4Flat-477-124941 pc.

฿ 1,275.91

ABRASIVE BANDS AND ARBORS 1 Piece(s) 6 Day(s) 400Orange6Flat-477-127351 pc.

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Quantity 1 pc.