1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Parts For Ceramic Fiber / Stick Whetstone: Stick Holder

NNI ABRASIVE BANDS AND ARBORS

Parts For Ceramic Fiber / Stick Whetstone: Stick Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,843.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Angles can be changed using the LUSTER-dedicated holder.

Part Number
62505
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipQuantity

฿ 1,843.28

NNI ABRASIVE BANDS AND ARBORS 1 Piece(s) 31 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Product Type Holder Trusco Code 477-2580 Mass(g) 35
Maximum Clampable Thickness(mm) 11.0 × 13.5 Quantity 1 pc.