1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Precision Finishing Files【3 Pieces Per Package】

Precision Finishing Files
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,016.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Precision files with a tough cutting edge capable of sharp dressing.
· A professional file with excellent sharpness and durability that uses high quality diamond abrasive grains. We have a lineup of optimal shapes for precision finishing.
· Suitable for processing ceramics, cemented carbide, hardened steel, glass, FRP, carbon, and hard and brittle materials.

Part Number
57301
57302
57305
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoughness of grain Shape Blade Width
(mm)
Trusco Code Quantity

฿ 2,016.79

NNI ABRASIVE BANDS AND ARBORS 1 Pack(s)

3 Pieces Per Package

5 Day(s) Second cutFlat5.1477-19401 pack (3 pcs.)

฿ 2,303.79

NNI ABRASIVE BANDS AND ARBORS 1 Pack(s)

3 Pieces Per Package

31 Day(s) Second cutCircle3477-19581 pack (3 pcs.)

฿ 2,695.95

NNI ABRASIVE BANDS AND ARBORS 1 Pack(s)

3 Pieces Per Package

31 Day(s) Second cutSemicircle5477-19661 pack (3 pcs.)

Loading...

  1. 1

Basic Information

Type Precise File Overall Length(mm) 140 Quantity 1 pack (3 pcs.)