1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Precision Finishing Files, Medium-Cut File Set (5 Pieces)

ABRASIVE BANDS AND ARBORS

Precision Finishing Files, Medium-Cut File Set (5 Pieces)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,997.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Precision files with a tough cutting edge capable of sharp dressing.

Part Number
57309
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipQuantity

฿ 3,997.00

ABRASIVE BANDS AND ARBORS 1 Piece(s) 10 Day(s) 1 set (5 pcs.)

Loading...

  1. 1

Basic Information

Type Precise File Overall Length(mm) 140 Roughness of grain Second cut
Trusco Code 477-1974 Set content and accessories Medium cut file: 57301 (flat), 57302 (round), 57303 (square), 57304 (triangle), 57305 (semi-circular) × 1 of each Quantity 1 set (5 pcs.)

Please check the type/dimensions/specifications of the part 57309 in the Precision Finishing Files, Medium-Cut File Set (5 Pieces) series.