1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Diamond Lapping Film (Film-Coated Type)

Diamond Lapping Film (Film-Coated Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,989.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· A sheet made by coating a strong polyester film with fine particles of diamond using a polymer synthetic adhesive.

Part Number
56802
56804
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Trusco Code

฿ 2,794.13

ABRASIVE BANDS AND ARBORS 1 Piece(s) 31 Day(s) 400477-1621

฿ 1,989.38

NNI ABRASIVE BANDS AND ARBORS 1 Piece(s) 31 Day(s) 800477-1630

Loading...

  1. 1

Basic Information

Sheet Type Film Usage Hand polish Abrasive material Diamond
Width(mm) 100 Length(mm) 100 Thickness(mm) 0.2
Mass(g) 10