1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electroplated Diamond Sheet (Dot-Pattern Electroplated Type)

NNI ABRASIVE BANDS AND ARBORS

Electroplated Diamond Sheet (Dot-Pattern Electroplated Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,898.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· A sheet in which diamond electroplated nickel alloy pellets have been arranged in a dot pattern.

Part Number
56703
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,898.39

NNI ABRASIVE BANDS AND ARBORS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Sheet Type Electrodeposition sheet Usage Hand polish Abrasive material Diamond
Particle Size(#) 200 Width(mm) 100 Length(mm) 100
Thickness(mm) 0.8 Trusco Code 477-1583 Mass(g) 20

Please check the type/dimensions/specifications of the part 56703 in the Electroplated Diamond Sheet (Dot-Pattern Electroplated Type) series.