(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· An excellent compound for lapping that enables high precision polishing in a short amount of time.
Product Type | abrasive | Water-soluble/oil | Oil-based | Particle Size(#) | 1,800 |
---|---|---|---|---|---|
Micron Display(μm) | 9 | Color | Green | Trusco Code | 477-0757 |
Mass(g) | 25 |
Please check the type/dimensions/specifications of the part 55128 in the Diamond Compound (Paste), Oily series.
How can we improve?
How can we improve?