(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Made from compressed, high-quality wool and for use in carefully finishing outer diameters during lathe turning.
Part Number |
---|
53151 |
53152 |
53321 |
53333 |
53334 |
53335 |
53336 |
53337 |
53338 |
53340 |
53341 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Shaft Diameter (mm) | Type | Max. Rotational Speed (rpm) | Shaft length (mm) | Trusco Code | Mass | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,035.44 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 17 | 5 | 2.34 | Flat (soft) | 20,000 | 45 | 476-9937 | 25 | 1 pack (10 pcs.) | ||
฿ 2,212.08 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 22 | 5 | 2.34 | Flat (soft) | 20,000 | 45 | 476-9945 | 30 | 1 pack (10 pcs.) | ||
฿ 2,174.04 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 20 | 20 | 3 | Cylinder (hard) | 16,000 | 55 | 476-9988 | 73 | 1 pack (10 pcs.) | ||
฿ 1,044.77 | NNI BUFF | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4 | 15 | 3 | Cylinder (soft) | 30,000 | 50 | 477-0021 | 32 | 1 pack (10 pcs.) | ||
฿ 1,288.63 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 5 | 15 | 3 | Cylinder (soft) | 30,000 | 50 | 477-0030 | 32 | 1 pack (10 pcs.) | ||
฿ 1,332.61 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 6 | 15 | 3 | Cylinder (soft) | 30,000 | 50 | 477-0048 | 32 | 1 pack (10 pcs.) | ||
฿ 1,160.90 | NNI BUFF | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 8 | 16 | 3 | Cylinder (soft) | 30,000 | 50 | 477-0056 | 30 | 1 pack (10 pcs.) | ||
฿ 1,508.84 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 10 | 20 | 3 | Cylinder (soft) | 30,000 | 50 | 477-0064 | 34 | 1 pack (10 pcs.) | ||
฿ 1,744.24 | NNI BUFF | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 12 | 20 | 3 | Cylinder (soft) | 30,000 | 55 | 477-0072 | 40 | 1 pack (10 pcs.) | ||
฿ 2,082.88 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 15 | 20 | 3 | Cylinder (soft) | 30,000 | 55 | 477-0099 | 50 | 1 pack (10 pcs.) | ||
฿ 2,172.79 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 20 | 20 | 3 | Cylinder (soft) | 16,000 | 55 | 477-0102 | 64 | 1 pack (10 pcs.) |
Loading...
Application | Polishing | Material | Buff | Quantity | 1 pack (10 pcs.) |
---|
How can we improve?
How can we improve?