(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· High quality felt bob that works well with abrasives.
Part Number |
---|
53356 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Shaft Diameter (mm) | Type | Max. Rotational Speed (rpm) | Shaft length (mm) | Trusco Code | Mass | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,948.85 | ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 17 | 5 | 3 | Flat (hard) | 20,000 | 45 | 477-0137 | 35 | 1 pack (10 pcs.) |
Loading...
Application | Polishing | Material | Buff |
---|
Please check the type/dimensions/specifications of the part 53356 in the Felt Bob series.
Part Number |
---|
53361 |
53362 |
53363 |
53364 |
53367 |
53374 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Shaft Diameter (mm) | Type | Max. Rotational Speed (rpm) | Shaft length (mm) | Trusco Code | Mass | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,460.15 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 6 | 13 | 3 | Shell (soft) | 30,000 | 48 | 477-0145 | 31 | 1 pack (10 pcs.) | ||
฿ 1,238.32 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 8 | 13 | 3 | Shell (soft) | 30,000 | 50 | 477-0153 | 28 | 1 pack (10 pcs.) | ||
฿ 1,444.85 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 10 | 20 | 3 | Shell (soft) | 30,000 | 48 | 477-0161 | 31 | 1 pack (10 pcs.) | ||
฿ 1,651.03 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 13 | 20 | 3 | Shell (soft) | 30,000 | 48 | 477-0170 | 37 | 1 pack (10 pcs.) | ||
฿ 2,213.32 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 22 | 5 | 3 | Flat (soft) | 20,000 | 44 | 477-0188 | 39 | 1 pack (10 pcs.) | ||
฿ 1,332.34 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 8 | 11 | 3 | Drop (hard) | 30,000 | 46 | 477-0218 | 30 | 1 pack (10 pcs.) |
How can we improve?
How can we improve?