1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cloth Bob【10 Pieces Per Package】

Cloth Bob
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,608.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Soft bob that enables for soft-touch finishing of metals, plastics, etc.

Part Number
53732
53736
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipShaft Diameter
(mm)
Trusco Code Mass Quantity

฿ 1,608.32

ABRASIVE BANDS AND ARBORS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 2.34477-0498281 pack (10 pcs.)

฿ 2,169.53

NNI ABRASIVE BANDS AND ARBORS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 3477-0501361 pack (10 pcs.)

Loading...

  1. 1

Basic Information

Application Polishing Material Buff Outer Diameter(mm) 23
Width(mm) 7 Type Cloth bob Max. Rotational Speed(rpm) 15,000
Shaft length(mm) 45 Quantity 1 pack (10 pcs.)