(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Soft bob that enables for soft-touch finishing of metals, plastics, etc.
Application | Polishing | Material | Buff | Outer Diameter(mm) | 23 |
---|---|---|---|---|---|
Width(mm) | 8 | Shaft Diameter(mm) | 3 | Type | Chamois bob |
Max. Rotational Speed(rpm) | 20,000 | Shaft length(mm) | 45 | Trusco Code | 477-0528 |
Mass | 38 | Quantity | 1 pack (10 pcs.) |
Please check the type/dimensions/specifications of the part 53765 in the Chamois Bob series.
How can we improve?
How can we improve?