(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· High quality felt bob that works well with abrasives.
Part Number |
---|
53903 |
53904 |
53907 |
53917 |
53921 |
53927 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Shaft Diameter (mm) | Type | Max. Rotational Speed (rpm) | Trusco Code | Mass | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 690.23 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 22 | 2 | 1.3 | Hard | 18,000 | 477-0579 | 8 | 1 pack (10 pcs.) | ||
฿ 702.38 | ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 22 | 3 | 1.3 | Hard | 18,000 | 477-0587 | 8 | 1 pack (10 pcs.) | ||
฿ 933.55 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 22 | 5 | 3 | Hard | 18,000 | 477-0595 | 9 | 1 pack (10 pcs.) | ||
฿ 907.60 | ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 22 | 5 | 3 | Soft | 18,000 | 477-0609 | 9 | 1 pack (10 pcs.) | ||
฿ 690.54 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 25 | 3 | 1.3 | Hard | 20,000 | 477-0617 | 10 | 1 pack (10 pcs.) | ||
฿ 1,154.04 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 25 | 5 | 3 | Soft | 18,000 | 477-0625 | 13 | 1 pack (10 pcs.) |
Loading...
Application | Polishing | Material | Buff | Quantity | 1 pack (10 pcs.) |
---|
How can we improve?
How can we improve?