1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sisal Hemp Bob【3-5 Pieces Per Package】

Sisal Hemp Bob
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,843.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Hard bob stitched together with layered bob material.
· Appropriate for pre-polishing of stainless steel, aluminum, copper alloy, etc. Use together with an abrasive.
[Applications]
· For used together with abrasives for pre-polishing of stainless steel, aluminum, copper alloy, etc.

Part Number
53807
53810
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Max. Rotational Speed
(rpm)
Shaft length
(mm)
Trusco Code Quantity

฿ 1,843.50

NNI SHANK MOUNTED FELT WHEELS 1 Pack(s)

5 Pieces Per Package

5 Day(s) 255315,00045477-05441 pack (5 pcs.)

฿ 2,349.02

NNI ABRASIVE BANDS AND ARBORS 1 Pack(s)

3 Pieces Per Package

31 Day(s) 3021610,00062477-05521 pack (3 pcs.)

Loading...

  1. 1

Basic Information

Application Polishing Material Buff Type Sisal hemp bob