1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Brush【5-10 Pieces Per Package】 (50723)

NNI ABRASIVE BANDS AND ARBORS

Nylon Brush (50723)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A nylon brush ideal for stripping thin films, as well as cleaning and polishing (used together with a polishing agent).

Part Number
50723
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Brush Long
(mm)
Shaft length
(mm)
Max. Rotational Speed
(rpm)
Trusco Code Mass
(g)
Quantity

฿ 2,521.09

NNI ABRASIVE BANDS AND ARBORS 1 Pack(s)

10 Pieces Per Package

6 Day(s) 1385315,000476-9392381 PK (10 pcs)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Product Type Wheel Brush Hair material Nylon

Please check the type/dimensions/specifications of the part 50723 in the Nylon Brush series.

Products with similar specification

Part Number
50721
50722
50724
50725
50726
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Brush Long
(mm)
Shaft length
(mm)
Max. Rotational Speed
(rpm)
Trusco Code Mass
(g)
Quantity

฿ 1,508.98

1 Pack(s)

10 Pieces Per Package

6 Day(s) 151.54320,000476-9376351 PK (10 pcs)

฿ 1,508.98

1 Pack(s)

10 Pieces Per Package

6 Day(s) 231.54415,000476-9384351 PK (10 pcs)

฿ 3,951.78

1 Pack(s)

5 Pieces Per Package

6 Day(s) 20105210,000476-9406461 pack (5 pcs.)

฿ 1,376.19

1 Pack(s)

10 Pieces Per Package

5 Day(s) 585215,000476-9414291 PK (10 pcs)

฿ 2,961.52

1 Pack(s)

10 Pieces Per Package

9 Day(s) 8125810,000476-9422421 PK (10 pcs)