1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Brush, Maximum Operating Rotational Speed (Rpm): 15000【5 Pieces Per Package】 (Part Number)

NNI ABRASIVE BANDS AND ARBORS

Nylon Brush, Maximum Operating Rotational Speed (Rpm): 15000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,078.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A nylon brush ideal for cleaning the circuit boards of electronic devices.

Part Number
50745
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipQuantity

฿ 2,078.04

NNI ABRASIVE BANDS AND ARBORS 1 Pack(s)

5 Pieces Per Package

5 Day(s) 1 pack (5 pcs.)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Product Type Wheel Brush Outer Diameter(mm) 5
Brush Long(mm) 8 Shaft length(mm) 52 Max. Rotational Speed(rpm) 15,000
Trusco Code 476-9449 Hair material Anti-static nylon Mass(g) 15
Quantity 1 pack (5 pcs.)

Please check the type/dimensions/specifications of the part 50745 in the Nylon Brush, Maximum Operating Rotational Speed (Rpm): 15000 series.