(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· High quality wire brush ideal for treating metal surfaces.
Part Number |
---|
50442 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Shaft Diameter (mm) | Outer Diameter (mm) | Brush Long (mm) | Shaft length (mm) | Max. Rotational Speed (rpm) | Trusco Code | Hair material | Mass (g) | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,083.71 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 3 | 15 | 1.5 | 43 | 20,000 | 476-9180 | Steel | 56 | 1 PK (10 pcs) |
Loading...
Product Type | Wheel Brush |
---|
Please check the type/dimensions/specifications of the part 50442 in the Wire Brush series.
Part Number |
---|
50425 |
50426 |
50427 |
50443 |
50444 |
50445 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Shaft Diameter (mm) | Outer Diameter (mm) | Brush Long (mm) | Shaft length (mm) | Max. Rotational Speed (rpm) | Trusco Code | Hair material | Mass (g) | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,085.65 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 3 | 25 | 1.5 | 43 | 15,000 | 476-9147 | SUS304 | 70 | 1 PK (10 pcs) | ||
฿ 2,632.72 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) | 3 | 25 | 4 | 47 | 10,000 | 476-9155 | SUS304 | 50 | 1 pack (5 pcs.) | ||
฿ 3,623.81 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) | 3 | 25 | 7 | 47 | 10,000 | 476-9163 | SUS304 | 60 | 1 pack (5 pcs.) | ||
฿ 1,776.63 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 3 | 20 | 1.5 | 43 | 20,000 | 476-9198 | Steel | 62 | 1 PK (10 pcs) | ||
฿ 2,084.96 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 3 | 23 | 1.5 | 43 | 15,000 | 476-9201 | Steel | 65 | 1 PK (10 pcs) | ||
฿ 2,084.96 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 3 | 25 | 1.5 | 44 | 15,000 | 476-9210 | Steel | 65 | 1 PK (10 pcs) |
How can we improve?
How can we improve?