1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge Cap Sander【20 Pieces Per Package】

NNI ABRASIVE BANDS AND ARBORS

Cartridge Cap Sander
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,240.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Cylindrical polishing cloth that enables soft polishing.
· Replaceable.

Part Number
49502
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipQuantity

฿ 1,240.63

NNI ABRASIVE BANDS AND ARBORS 1 Pack(s)

20 Pieces Per Package

5 Day(s) 1 pack (20 pcs.)

Loading...

  1. 1

Basic Information

Application Polishing Outer Diameter(mm) 7 Width(mm) 12
Particle Size(#) 150 Max. Rotational Speed(rpm) 40,000 Trusco Code 476-8752
Quantity 1 pack (20 pcs.)

Please check the type/dimensions/specifications of the part 49502 in the Cartridge Cap Sander series.