(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Powerful sander with radially layered polishing cloth.
· The polishing cloth is spread by the rotational centrifugal force and is ideal for polishing the inner surfaces of cylinders.
Part Number |
---|
49101 |
49102 |
49111 |
49112 |
49113 |
49114 |
49115 |
49121 |
49127 |
49137 |
49141 |
49143 |
49144 |
49145 |
49146 |
49152 |
49153 |
49157 |
49161 |
49163 |
49165 |
49166 |
49174 |
49175 |
49182 |
49187 |
49222 |
49224 |
49225 |
49232 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Particle Size (#) | Max. Rotational Speed (rpm) | Shaft length (mm) | Trusco Code | Mass | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,858.52 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 10 | 10 | 60 | 25,000 | 45 | 476-8230 | 18 | 1 pack (5 pcs.) | ||
฿ 1,682.57 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 10 | 10 | 80 | 25,000 | 45 | 476-8248 | 18 | 1 pack (5 pcs.) | ||
฿ 1,858.52 | ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 10 | 20 | 60 | 25,000 | 55 | 476-8256 | - | 1 pack (5 pcs.) | ||
฿ 1,682.57 | ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 10 | 20 | 80 | 25,000 | 50 | 476-8264 | 18 | 1 pack (5 pcs.) | ||
฿ 1,858.52 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 10 | 20 | 120 | 25,000 | 55 | 476-8272 | - | 1 pack (5 pcs.) | ||
฿ 1,682.57 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 10 | 15 | 150 | 25,000 | 50 | 476-8281 | - | 1 pack (5 pcs.) | ||
฿ 1,682.57 | ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 10 | 15 | 240 | 25,000 | 50 | 476-8299 | - | 1 pack (5 pcs.) | ||
฿ 1,858.80 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 15 | 10 | 60 | 25,000 | 45 | 476-8302 | 20 | 1 pack (5 pcs.) | ||
฿ 1,858.80 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 15 | 10 | 600 | 25,000 | 45 | 476-8311 | 20 | 1 pack (5 pcs.) | ||
฿ 1,859.77 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 15 | 20 | 600 | 25,000 | 55 | 476-8329 | 27 | 1 pack (5 pcs.) | ||
฿ 1,858.66 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 20 | 5 | 60 | 20,000 | 40 | 476-8337 | 19 | 1 pack (5 pcs.) | ||
฿ 1,770.64 | ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 20 | 5 | 120 | 20,000 | 40 | 476-8345 | 19 | 1 pack (5 pcs.) | ||
฿ 1,814.67 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) | 20 | 5 | 150 | 20,000 | 40 | 476-8353 | 19 | 1 pack (5 pcs.) | ||
฿ 1,814.67 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 20 | 5 | 240 | 20,000 | 40 | 476-8361 | 19 | 1 pack (5 pcs.) | ||
฿ 1,814.67 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 20 | 5 | 320 | 20,000 | 40 | 476-8370 | 19 | 1 pack (5 pcs.) | ||
฿ 1,815.37 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 20 | 10 | 80 | 20,000 | 45 | 476-8388 | 24 | 1 pack (5 pcs.) | ||
฿ 1,859.35 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 20 | 10 | 120 | 20,000 | 45 | 476-8396 | 24 | 1 pack (5 pcs.) | ||
฿ 1,859.35 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 20 | 10 | 600 | 20,000 | 45 | 476-8400 | 24 | 1 pack (5 pcs.) | ||
฿ 1,861.70 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 20 | 20 | 60 | 20,000 | 55 | 476-8418 | 41 | 1 pack (5 pcs.) | ||
฿ 1,552.00 | ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | Available | 5 Day(s) | 20 | 20 | 120 | 20,000 | 55 | 476-8426 | 41 | 1 pack (5 pcs.) | |
฿ 1,553.00 | ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | Available | 5 Day(s) | 20 | 20 | 240 | 20,000 | 55 | 476-8434 | 41 | 1 pack (5 pcs.) | |
฿ 1,817.72 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 20 | 20 | 320 | 20,000 | 55 | 476-8442 | 41 | 1 pack (5 pcs.) | ||
฿ 1,728.36 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 25 | 5 | 150 | 20,000 | 40 | 476-8451 | - | 1 pack (5 pcs.) | ||
฿ 1,728.36 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 25 | 5 | 240 | 20,000 | 40 | 476-8469 | - | 1 pack (5 pcs.) | ||
฿ 1,650.46 | ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 25 | 10 | 80 | 20,000 | 45 | 476-8477 | 34 | 1 pack (5 pcs.) | ||
฿ 1,860.74 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 25 | 10 | 600 | 20,000 | 45 | 476-8485 | 34 | 1 pack (5 pcs.) | ||
฿ 1,727.39 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 15 | 15 | 80 | 25,000 | 50 | 476-8493 | 24 | 1 pack (5 pcs.) | ||
฿ 1,727.39 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 15 | 15 | 150 | 25,000 | 50 | 476-8507 | 24 | 1 pack (5 pcs.) | ||
฿ 1,727.39 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 15 | 15 | 240 | 25,000 | 50 | 476-8515 | 24 | 1 pack (5 pcs.) | ||
฿ 1,816.89 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 20 | 15 | 80 | 20,000 | 50 | 476-8523 | 35 | 1 pack (5 pcs.) |
Loading...
Application | Polishing | Shaft Diameter(mm) | 3 | Quantity | 1 pack (5 pcs.) |
---|
How can we improve?
How can we improve?