(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Sander for finishing made by impregnating nylon non-woven fabric with abrasive grains.
· Highly-elastic and enables smooth, uniform polishing without creating secondary burrs.
Part Number |
---|
48876 |
48881 |
48886 |
48891 |
48933 |
48935 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Shaft Diameter (mm) | Particle Size (#) | Max. Rotational Speed (rpm) | Color | Shaft length (mm) | Trusco Code | Mass | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,948.16 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 10 | 13 | 3 | 1000 | 40,000 | Orange | 45 | 476-8159 | 30 | 1 pack (10 pcs.) | ||
฿ 1,948.71 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 13 | 13 | 3 | 120 | 30,000 | Gray | 45 | 476-8167 | 34 | 1 pack (10 pcs.) | ||
฿ 1,948.71 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 13 | 13 | 3 | 1000 | 30,000 | Orange | 45 | 476-8175 | 34 | 1 pack (10 pcs.) | ||
฿ 2,501.87 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 25 | 5 | 3 | 120 | 15,000 | Gray | 40 | 476-8191 | 58 | 1 pack (10 pcs.) | ||
฿ 2,001.55 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 25 | 25 | 6 | 320 | 15,000 | Red | 60 | 476-8213 | 98 | 1 pack (5 pcs.) | ||
฿ 2,001.55 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 25 | 25 | 6 | 800 | 15,000 | Violet | 60 | 476-8221 | 98 | 1 pack (5 pcs.) |
Loading...
Application | Polishing |
---|
How can we improve?
How can we improve?