1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polishing Sander Assorted Set (No. 48881 to No. 48887)

NNI ABRASIVE BANDS AND ARBORS

Polishing Sander Assorted Set (No. 48881 to No. 48887)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,420.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Sander set for finishing made by impregnating nylon non-woven fabric with abrasive grains.
· Highly-elastic and enables smooth, uniform polishing without creating secondary burrs.

Part Number
48889
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipQuantity

฿ 1,420.59

NNI ABRASIVE BANDS AND ARBORS 1 Piece(s) 31 Day(s) 1 set (7 pcs.)

Loading...

  1. 1

Basic Information

Application Polishing Shaft Diameter(mm) 3 Trusco Code 476-8183
Mass 32 Set content and accessories 48881, 48882, 48883, 48884, 48885, 48886, 48887 × 1 of each Quantity 1 set (7 pcs.)