1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sponge Sander (With Polishing Grain)【3 Pieces Per Package】

Sponge Sander (With Polishing Grain)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,352.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A powerful fiber sander made from polyester abrasive non-woven fabric.
· Numerous pores almost completely prevent clogging and minimize heat generation on the machined surface.

Part Number
48783
48785
48786
48796
48817
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Particle Size
(#)
Max. Rotational Speed
(rpm)
Trusco Code Mass Quantity

฿ 1,615.49

NNI ABRASIVE BANDS AND ARBORS 1 Pack(s)

3 Pieces Per Package

31 Day(s) 1012020,000476-8108101 bag (3 pcs.)

฿ 1,615.49

NNI ABRASIVE BANDS AND ARBORS 1 Pack(s)

3 Pieces Per Package

31 Day(s) 1024020,000476-8116101 bag (3 pcs.)

฿ 1,615.49

NNI ABRASIVE BANDS AND ARBORS 1 Pack(s)

3 Pieces Per Package

31 Day(s) 1040020,000476-8124101 bag (3 pcs.)

฿ 1,615.63

NNI ABRASIVE BANDS AND ARBORS 1 Pack(s)

3 Pieces Per Package

31 Day(s) 1540020,000476-8132111 bag (3 pcs.)

฿ 1,352.81

NNI ABRASIVE BANDS AND ARBORS 1 Pack(s)

3 Pieces Per Package

31 Day(s) 3060015,000476-8141191 bag (3 pcs.)

Loading...

  1. 1

Basic Information

Application Polishing Width(mm) 10 Shaft Diameter(mm) 3
Shaft length(mm) 45 Quantity 1 bag (3 pcs.)