(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Smooth workability and no rebounding during processing means work can be carried out with confidence.
Part Number |
---|
47842 |
47851 |
47852 |
47862 |
47871 |
47872 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer diameter Dimensions (mm) | Particle Size (#) | Trusco Code | Quantity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,022.91 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 22 | 220 | 476-7845 | 1 pack (10 pcs.) | ||
฿ 1,156.25 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 25 | 120 | 476-7853 | 1 pack (10 pcs.) | ||
฿ 1,156.25 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 25 | 220 | 476-7861 | 1 pack (10 pcs.) | ||
฿ 1,200.24 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 25 | 220 | 476-7870 | 1 pack (10 pcs.) | ||
฿ 1,066.62 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 22 | 120 | 476-7888 | 1 pack (10 pcs.) | ||
฿ 1,066.62 | NNI ABRASIVE BANDS AND ARBORS | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 22 | 220 | 476-7896 | 1 pack (10 pcs.) |
Loading...
Type | Fixtures/Others | Inner Diameter Dimension(mm) | 1.8 | Quantity | 1 pack (10 pcs.) |
---|
How can we improve?
How can we improve?