1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vitrified Diamond Grind Stone, Diamond Type

Vitrified Diamond Grind Stone, Diamond Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,699.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high-performance grind stone that can polish difficult-to-cut materials and greatly improves surface roughness.

Part Number
14754
14760
14834
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Diamond Maximum Diameter
(mm)
Shaft Diameter
(mm)
Max. Rotational Speed
(rpm)
Trusco Code

฿ 1,699.00

NNI ABRASIVE BANDS AND ARBORS 1 Piece(s) 12 Day(s) 2002380,000476-1723

฿ 3,308.71

NNI ABRASIVE BANDS AND ARBORS 1 Piece(s) 19 Day(s) 1806368,000476-1731

฿ 2,916.00

NNI ABRASIVE BANDS AND ARBORS 1 Piece(s) 19 Day(s) 1806685,000476-1740

Loading...

  1. 1