1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chip holder (for recipron/laboron)【5 Pieces Per Package】

MNT SHANK MOUNTED STONES

Chip holder (for recipron/laboron)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,218.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Holder for 6/10 mm width fiber stone tip, sandpaper tip, and felt tip.

Part Number
SA6111
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,218.02

MNT SHANK MOUNTED STONES 1 Pack(s)

5 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Size(mm) 60×5×1 JAN Code 4580120556527
Trusco Code 751-1094 Mass(g) 15 Type Tip holder

Please check the type/dimensions/specifications of the part SA6111 in the Chip holder (for recipron/laboron) series.