1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Zirconia Belt (For Mini Belt Sanders)【30 Pieces Per Package】

Zirconia Belt (For Mini Belt Sanders)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,546.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Belt with zirconia abrasive grain exceptional at grinding soft hard-to-cut materials such as aluminum.
· A special coating has been applied to the zirconia abrasive grain to suppress clogging, as well as realize a uniform finish and long life.
[Applications]
· Compatible materials: tool steel, alloy steel, resins, rubber, general steel, stainless steel, aluminum, copper

Part Number
SA1151
SA1152
SA1154
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
JAN Code Trusco Code Ordering unit

฿ 1,546.75

MNT POLISHING MATERIAL 1 Pack(s)

30 Pieces Per Package

5 Day(s) 804580120552161751-04381 bag (30 pcs.)

฿ 1,546.75

MNT POLISHING MATERIAL 1 Pack(s)

30 Pieces Per Package

5 Day(s) 1204580120552185751-04461 bag (30 pcs.)

฿ 1,556.71

MNT1 ZIRCONIA ABRASIVE BELTS 1 Pack(s)

30 Pieces Per Package

5 Day(s) 1804580120552208751-04541 bag (30 pcs.)

Loading...

  1. 1

Basic Information

Tool Used Electrical and pneumatic tools Width(mm) 8 Length(mm) 300
Mass(g) 75 Ordering unit 1 bag (30 pcs.)