(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Most polishing compound remains on the surface of the stick, making it suitable for free polishing.
· Stable polishing is possible with less shape deformation.
[Applications]
· Compatible materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet
Part Number |
---|
RD3701 |
RD3703 |
RD3704 |
RD3711 |
RD3713 |
RD3714 |
RD3751 |
RD3752 |
RD3761 |
RD3762 |
RD3763 |
RD3781 |
RD3782 |
RD3791 |
RD3792 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) | Thickness (mm) | JAN Code | Trusco Code | Mass (g) | Quantity | Type Details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,610.75 | MNT SHANK MOUNTED STONES | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 6 | 3 | 4580120546450 | 499-9860 | 8 | 1 bag (5 pcs.) | Flat (soft) | ||
฿ 2,041.60 | MNT SHANK MOUNTED STONES | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 10 | 3 | 4580120546498 | 499-9878 | 10 | 1 bag (5 pcs.) | Flat (soft) | ||
฿ 2,570.45 | MNT SHANK MOUNTED STONES | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 13 | 3 | 4580120546511 | 499-9886 | 20 | 1 bag (5 pcs.) | Flat (soft) | ||
฿ 1,755.92 | MNT SHANK MOUNTED STONES | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) | 6 | 3 | 4580120546573 | 499-9894 | 20 | 1 bag (5 pcs.) | Flat (hard) | ||
฿ 2,306.71 | MNT SHANK MOUNTED STONES | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 10 | 3 | 4580120546610 | 499-9908 | 35 | 1 bag (5 pcs.) | Flat (hard) | ||
฿ 2,883.33 | MNT SHANK MOUNTED STONES | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 13 | 3 | 4580120546634 | 499-9916 | 45 | 1 bag (5 pcs.) | Flat (hard) | ||
฿ 913.66 | MNT SHANK MOUNTED STONES | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 3.0 | 3 | 4580120546696 | 499-9924 | 5 | 1 bag (5 pcs.) | Square (soft) | ||
฿ 1,153.90 | MNT SHANK MOUNTED STONES | 1 Pack(s) | 5 Pieces Per Package | 19 Day(s) | 4.5 | 4.5 | 4580120546719 | 499-9932 | 10 | 1 bag (5 pcs.) | Square (soft) | ||
฿ 1,498.86 | MNT SHANK MOUNTED STONES | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 3.0 | 3 | 4580120546757 | 499-9941 | 10 | 1 bag (5 pcs.) | Square (hard) | ||
฿ 1,660.84 | MNT SHANK MOUNTED STONES | 1 Pack(s) | 5 Pieces Per Package | 19 Day(s) | 4.5 | 4.5 | 4580120546771 | 499-9959 | 23 | 1 bag (5 pcs.) | Square (hard) | ||
฿ 2,047.18 | MNT SHANK MOUNTED STONES | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 6.5 | 6.5 | 4580120546795 | 499-9967 | 46 | 1 bag (5 pcs.) | Square (hard) | ||
฿ 831.19 | MNT POLISHING WOOD | 1 Pack(s) | 5 Pieces Per Package | Same day | 3.0 | 3 | 4580120546818 | 499-9975 | 3 | 1 bag (5 pcs.) | Round (soft) | ||
฿ 1,070.26 | MNT SHANK MOUNTED STONES | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 4.5 | 4.5 | 4580120546832 | 499-9983 | 7 | 1 bag (5 pcs.) | Round (soft) | ||
฿ 1,667.45 | MNT SHANK MOUNTED STONES | 1 Pack(s) | 5 Pieces Per Package | Same day | 3.0 | 3 | 4580120546870 | 499-9991 | 8 | 1 bag (5 pcs.) | Round (hard) | ||
฿ 1,933.96 | MNT SHANK MOUNTED STONES | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 4.5 | 4.5 | 4580120546894 | 750-9324 | 16 | 1 bag (5 pcs.) | Round (hard) |
Loading...
Product Type | Grindstone for molds | Length(mm) | 150 | Quantity | 1 bag (5 pcs.) |
---|
How can we improve?
How can we improve?