(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Stick whetstone for professionals who require quality, grinding performance and ease-of-use.
· An extensive lineup of stick whetstones is available with various abrasive grains, binding agents, degrees of coupling, and particle sizes.
[Applications]
· Compatible materials: tool steel, alloy steel, general steel, stainless steel, aluminum, copper
· For rough finishing of hard carbide materials such as cemented carbide, ceramic, etc.
Part Number |
---|
RD1701 |
RD1702 |
RD1703 |
RD1704 |
RD1731 |
RD1732 |
RD1733 |
RD1734 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Width (mm) | JAN Code | Trusco Code | Mass (g) | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,521.11 | MNT GRINDSTONE | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 120 | 6 | 4580120543688 | 499-9240 | 50 | 1 bag (10 pcs.) | ||
฿ 1,617.26 | MNT GRINDSTONE | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 240 | 6 | 4580120543701 | 499-9258 | 50 | 1 bag (10 pcs.) | ||
฿ 1,856.72 | MNT GRINDSTONE | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 320 | 6 | 4580120543725 | 499-9266 | 50 | 1 bag (10 pcs.) | ||
฿ 2,143.95 | MNT GRINDSTONE | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 600 | 6 | 4580120543749 | 499-9274 | 50 | 1 bag (10 pcs.) | ||
฿ 2,151.70 | MNT GRINDSTONE | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 120 | 13 | 4580120543848 | 499-9282 | 100 | 1 bag (10 pcs.) | ||
฿ 2,343.39 | MNT GRINDSTONE | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 240 | 13 | 4580120543862 | 499-9291 | 100 | 1 bag (10 pcs.) | ||
฿ 2,604.62 | MNT GRINDSTONE | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 320 | 13 | 4580120543886 | 499-9304 | 100 | 1 bag (10 pcs.) | ||
฿ 3,013.40 | MNT GRINDSTONE | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 600 | 13 | 4580120543909 | 499-9312 | 100 | 1 bag (10 pcs.) |
Loading...
Product Type | Grindstone for molds | Length(mm) | 150 | Thickness(mm) | 3 |
---|---|---|---|---|---|
abrasive grain | GC | Quantity | 1 bag (10 pcs.) |
How can we improve?
How can we improve?