1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electro-Deposited Diamond Dresser

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Electro-Deposited Diamond Dresser
  • Electro-Deposited Diamond Dresser
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,529.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A lineup of dressers that can quickly and easily perform dressing, truing, and molding work for various tools.

Part Number
PA4101
PA4102
PA4103
PA4111
PA4112
PA4121
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Size
(mm)
Type JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 11,596.75

MNT GRINDING WHEELS 1 Piece(s) 5 Day(s) 120100×25×10R4580120536987499-82272631 pc.

฿ 12,755.18

GRINDINGWHEELS 1 Piece(s) 5 Day(s) 120100×25×10R・V4580120536994499-82352521 pc.

฿ 11,509.58

GRINDING WHEELS 1 Piece(s) 5 Day(s) 120100×25×10V4580120537007499-82432571 pc.

฿ 9,138.76

MNT GRINDING WHEELS 1 Piece(s) 8 Day(s) 120100×25×10Flat4580120537014499-82513111 pc.

฿ 11,416.96

MNT GRINDING WHEELS 1 Piece(s) 19 Day(s) 240、140、80100×25×10Flat, grain size 34580120537021499-82603101 pc.

฿ 2,529.36

MNT GRINDING WHEELS 1 Piece(s) 5 Day(s) 120150×19stick4580120537038499-8278671 pc.

Loading...

  1. 1

Basic Information

Product Type Diamond Dresser Notes Work must be performed at 15,000 rpm or less. Number Contained In A Packet 1 pc.