1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cutting Wheel (WA)【10 Pieces Per Package】

Cutting Wheel (WA)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,708.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A cutting tool capable of speedy and excellent cutting.
· Adopts a resinoid bond with excellent toughness as a sharp grindstone that is highly safe yet thin.
· Shape: Disc
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper

Part Number
MC2001
MC2003
MC2004
MC2005
MC2011
MC2012
MC2013
MC2014
MC2015
MC2021
MC2022
MC2023
MC2024
MC2031
MC2032
MC2033
MC2034
MC2041
MC2042
MC2043
MC2044
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Outer Diameter
(mm)
Blade thickness
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)

฿ 1,999.08

MNT SHANK MOUNTED STONES 1 Pack(s)

10 Pieces Per Package

19 Day(s) 320220.15100004580120530992499-70189

฿ 1,716.87

MNT SHANK MOUNTED STONES 1 Pack(s)

10 Pieces Per Package

19 Day(s) 150220.35100004580120531036499-703412

฿ 1,912.46

SHANK MOUNTED STONES 1 Pack(s)

10 Pieces Per Package

Same day 100220.5100004580120531050499-704214

฿ 1,717.18

MNT SHANK MOUNTED STONES 1 Pack(s)

10 Pieces Per Package

5 Day(s) 100220.6100004580120531074499-705114

฿ 2,520.53

MNT SHANK MOUNTED STONES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 220250.2100004580120531098499-706910

฿ 2,138.06

MNT SHANK MOUNTED STONES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 150250.3100004580120531111499-707712

฿ 1,994.45

MNT SHANK MOUNTED STONES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 100250.5100004580120531135499-708514

฿ 1,851.45

MNT SHANK MOUNTED STONES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 100250.7100004580120531159499-709316

฿ 1,718.10

MNT SHANK MOUNTED STONES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 100251100004580120531173499-710720

฿ 1,717.64

MNT SHANK MOUNTED STONES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 150320.4100004580120531197499-711517

฿ 1,718.41

MNT SHANK MOUNTED STONES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 100320.6100004580120531210499-712322

฿ 1,708.77

MNT SHANK MOUNTED STONES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 100320.8100004580120531234499-713124

฿ 1,719.34

MNT SHANK MOUNTED STONES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 100321100004580120531258499-714028

฿ 2,138.99

MNT SHANK MOUNTED STONES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 150380.380004580120531272499-715818

฿ 1,862.49

MNT SHANK MOUNTED STONES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 100380.580004580120531296499-716623

฿ 1,718.41

MNT SHANK MOUNTED STONES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 100380.780004580120531319499-717422

฿ 1,709.70

MNT SHANK MOUNTED STONES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 10038180004580120531333499-718230

฿ 2,713.77

MNT SHANK MOUNTED STONES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 150450.380004580120531357499-719120

฿ 2,245.89

MNT SHANK MOUNTED STONES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 100450.580004580120531371499-720427

฿ 2,235.93

MNT SHANK MOUNTED STONES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 100450.780004580120531395499-721227

฿ 2,237.63

MNT SHANK MOUNTED STONES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 10045180004580120531418499-722138

Loading...

  1. 1

Basic Information

Abrasive material WA Internal Diameter(mm) 1.8