(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Minimal abrasive absorption; abrasive grains are suitably retained on the surface to enable optimal slurry polishing.
· Stable polishing is possible with little change in the shape.
· Shape: Cylinder
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet
Part Number |
---|
GA4511 |
GA4512 |
GA4513 |
GA4521 |
GA4522 |
GA4523 |
GA4551 |
GA4552 |
GA4553 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Particle Size (#) | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,600.85 | MNT SHANK MOUNTED STONES | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 6 | 15 | Soft | 4580120522980 | 499-5643 | 30 | 1 Bag (10 pcs) | ||
฿ 1,601.47 | MNT SHANK MOUNTED STONES | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 8 | 20 | Soft | 4580120523000 | 499-5651 | 34 | 1 Bag (10 pcs) | ||
฿ 1,601.78 | MNT SHANK MOUNTED STONES | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 10 | 20 | Soft | 4580120523024 | 499-5660 | 36 | 1 Bag (10 pcs) | ||
฿ 1,601.01 | MNT SHANK MOUNTED STONES | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 6 | 15 | Hard | 4580120523109 | 499-5678 | 31 | 1 Bag (10 pcs) | ||
฿ 1,601.63 | MNT SHANK MOUNTED STONES | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 8 | 20 | Hard | 4580120523123 | 499-5686 | 35 | 1 Bag (10 pcs) | ||
฿ 1,602.25 | MNT SHANK MOUNTED STONES | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 10 | 20 | Hard | 4580120523147 | 499-5694 | 39 | 1 Bag (10 pcs) | ||
฿ 1,772.99 | MNT SHANK MOUNTED STONES | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 6 | 20 | Super hard | 4580120523222 | 499-5708 | 17 | 1 Bag (5 pcs) | ||
฿ 1,773.61 | MNT SHANK MOUNTED STONES | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 8 | 20 | Super hard | 4580120523246 | 499-5716 | 21 | 1 Bag (5 pcs) | ||
฿ 1,774.08 | MNT SHANK MOUNTED STONES | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 10 | 20 | Super hard | 4580120523260 | 499-5724 | 24 | 1 Bag (5 pcs) |
Loading...
Application | Polishing | Shaft Diameter(mm) | 3 | Max. Rotational Speed(rpm) | 10000 |
---|
How can we improve?
How can we improve?