(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The soft type felt buff has been impregnated with abrasive (chromium oxide) for finishing.
· Immediate polishing is possible without abrasive application.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper
Part Number |
---|
GA4011 |
GA4012 |
GA4013 |
GA4014 |
GA4021 |
GA4024 |
GA4032 |
GA4033 |
GA4034 |
GA4051 |
GA4053 |
GA4054 |
GA4061 |
GA4064 |
GA4072 |
GA4073 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Shaft Diameter (mm) | Type | Shaft length (mm) | Overall Length (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,278.20 | FELT WHEEL WITH SHAFT | 1 Pack(s) | 5 Pieces Per Package | Same day | 6 | 13 | 2.34 | Flat | 36 | 49.0 | 30000 | 4580120521945 | 499-5180 | 10 | 1 Bag (5 pcs) | ||
฿ 1,429.48 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 8 | 16 | 2.34 | Flat | 35 | 51.0 | 30000 | 4580120521969 | 499-5198 | 11 | 1 Bag (5 pcs) | ||
฿ 1,525.17 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 10 | 16 | 2.34 | Flat | 35 | 51.0 | 30000 | 4580120521983 | 499-5201 | 12 | 1 Bag (5 pcs) | ||
฿ 1,755.46 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 12 | 20 | 2.34 | Flat | 37 | 57.0 | 30000 | 4580120522003 | 499-5210 | 17 | 1 Bag (5 pcs) | ||
฿ 1,190.48 | FELT WHEEL WITH SHAFT | 1 Pack(s) | 5 Pieces Per Package | Same day | 6 | 15 | 3 | Flat | 35 | 50.0 | 30000 | 4580120522027 | 499-5228 | 14 | 1 Bag (5 pcs) | ||
฿ 1,996.93 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 15 | 25 | 3 | Flat | 32 | 57.0 | 30000 | 4580120522089 | 499-5252 | 30 | 1 Bag (5 pcs) | ||
฿ 1,232.63 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) | 15 | 20 | 6 | Flat | 36 | 56.0 | 15000 | 4580120522126 | 499-5279 | 42 | 1 Bag (3 pcs) | ||
฿ 1,600.45 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 3 Pieces Per Package | 5 Day(s) | 20 | 25 | 6 | Flat | 33 | 58.0 | 15000 | 4580120522140 | 499-5287 | 49 | 1 Bag (3 pcs) | ||
฿ 2,023.66 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 3 Pieces Per Package | 5 Day(s) | 25 | 30 | 6 | Flat | 30 | 60.0 | 7000 | 4580120522164 | 499-5295 | 62 | 1 Bag (3 pcs) | ||
฿ 1,323.53 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 5 Pieces Per Package | 19 Day(s) | 6 | 20 | 2.34 | Shell type | 38 | 58.0 | 30000 | 4580120522188 | 499-5309 | 12 | 1 Bag (5 pcs) | ||
฿ 1,515.22 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 9 | 18 | 2.34 | Shell type | 38 | 56.0 | 30000 | 4580120522225 | 499-5325 | 12 | 1 Bag (5 pcs) | ||
฿ 1,659.91 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) | 12 | 21 | 2.34 | Shell type | 37 | 58.0 | 30000 | 4580120522249 | 499-5333 | 17 | 1 Bag (5 pcs) | ||
฿ 1,190.17 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 5 Pieces Per Package | 19 Day(s) | 6 | 10 | 3 | Shell type | 35 | 45.0 | 30000 | 4580120522263 | 499-5341 | 12 | 1 Bag (5 pcs) | ||
฿ 1,996.62 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 15 | 25 | 3 | Shell type | 33 | 58.0 | 30000 | 4580120522324 | 499-5376 | 28 | 1 Bag (5 pcs) | ||
฿ 1,589.87 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 3 Pieces Per Package | 5 Day(s) | 20 | 25 | 6 | Shell type | 33 | 58.0 | 15000 | 4580120522362 | 499-5392 | 45 | 1 Bag (3 pcs) | ||
฿ 2,022.11 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 3 Pieces Per Package | 5 Day(s) | 25 | 30 | 6 | Shell type | 30 | 60.0 | 7000 | 4580120522386 | 499-5406 | 52 | 1 Bag (3 pcs) |
Loading...
Application | Polishing | Material | Felt |
---|
How can we improve?
How can we improve?