(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Buffs with different characteristics are available depending on the polishing objective.
· It is perfect for finish polishing because the soft contact causes almost no damage to the work.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Resin, Rubber, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper
Part Number |
---|
GA4311 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Shaft Diameter (mm) | Particle Size (#) | Type | Overall Length (mm) | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,286.07 | MNT BRUSHES | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | 28 | 5 | 3 | 100 | Cotton | 50.0 | 4580120522720 | 499-5571 | 60 | 1 Bag (10 pcs) |
Loading...
Application | Polishing | Material | Buff | Max. Rotational Speed(rpm) | 5000 |
---|---|---|---|---|---|
Number Contained In A Packet | 1 Bag (10 pcs) |
Please check the type/dimensions/specifications of the part GA4311 in the Laminated Buff, Applications: Polishing series.
Part Number |
---|
GA4301 |
GA4302 |
GA4331 |
GA4332 |
GA4341 |
GA4361 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Shaft Diameter (mm) | Particle Size (#) | Type | Overall Length (mm) | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,813.07 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 14 | 3.5 | 2.34 | 120 | Cotton | 37.0 | 4580120522683 | 499-5554 | 22 | - | ||
฿ 1,814.93 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 22 | 3.5 | 2.34 | 120 | Cotton | 47.0 | 4580120522706 | 499-5562 | 34 | - | ||
฿ 1,538.23 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 14 | 8 | 2.34 | 100 | Cotton Mop | 40.0 | 4580120522744 | 499-5589 | 20 | - | ||
฿ 1,912.46 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 22 | 10 | 2.34 | 100 | Cotton Mop | 50.0 | 4580120522768 | 499-5597 | 29 | - | ||
฿ 3,654.24 | 1 Pack(s) | 10 Pieces Per Package | Same day | 22 | 16 | 3 | 100 | Cotton Mop | 51.0 | 4580120522805 | 499-5601 | 47 | - | ||
฿ 1,812.76 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 14 | 4 | 2.34 | 100 | Felt | 37.5 | 4580120522829 | 499-5619 | 20 | - |
How can we improve?
How can we improve?