1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Laminated Buff, Applications: Polishing【10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Laminated Buff, Applications: Polishing
  • Laminated Buff, Applications: Polishing
  • Laminated Buff, Applications: Polishing
  • Laminated Buff, Applications: Polishing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,538.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Buffs with different characteristics are available depending on the polishing objective.
· It is perfect for finish polishing because the soft contact causes almost no damage to the work.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Resin, Rubber, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper

Part Number
GA4301
GA4302
GA4311
GA4331
GA4332
GA4341
GA4361
GA4371
GA4411
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Particle Size
(#)
Type Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 1,813.07

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

5 Day(s) 143.52.34120Cotton37.04580120522683499-5554221 Bag (10 pcs)

฿ 1,814.93

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

5 Day(s) 223.52.34120Cotton47.04580120522706499-5562341 Bag (10 pcs)

฿ 2,286.07

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 2853100Cotton50.04580120522720499-5571601 Bag (10 pcs)

฿ 1,538.23

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 1482.34100Cotton Mop40.04580120522744499-5589201 Bag (10 pcs)

฿ 1,912.46

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

5 Day(s) 22102.34100Cotton Mop50.04580120522768499-5597291 Bag (10 pcs)

฿ 3,654.24

BRUSHES 1 Pack(s)

10 Pieces Per Package

Same day 22163100Cotton Mop51.04580120522805499-5601471 Bag (10 pcs)

฿ 1,812.76

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1442.34100Felt37.54580120522829499-5619201 Bag (10 pcs)

฿ 1,998.64

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

5 Day(s) 2273100Felt49.04580120522867499-5627411 Bag (10 pcs)

฿ 1,998.79

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 22103240Flannel49.04580120522904499-5635421 Bag (10 pcs)

Loading...

  1. 1

Basic Information

Application Polishing Material Buff Max. Rotational Speed(rpm) 5000
Number Contained In A Packet 1 Bag (10 pcs)