(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A high-quality, smooth buff made of wool compressed to high density.
· Excellent abrasive retention force enables effective polishing.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper
Part Number |
---|
GA2181 |
GA2182 |
GA2183 |
GA2184 |
GA2211 |
GA2212 |
GA2261 |
GA2262 |
GA2263 |
GA2264 |
GA3004 |
GA3051 |
GA3052 |
GA3053 |
GA3061 |
GA3062 |
GA3063 |
GA3081 |
GA3082 |
GA3091 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Shaft Diameter (mm) | Type | Shaft length (mm) | Overall Length (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,718.57 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 6 | 10 | 3 | Shell type/hard | 42 | 45.0 | 30000 | 4580120521167 | 499-4795 | 23 | 1 Bag (10 pcs) | ||
฿ 1,708.92 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | 8 | 10 | 3 | Shell type/hard | 42 | 45.0 | 30000 | 4580120521181 | 499-4809 | 25 | 1 Bag (10 pcs) | ||
฿ 1,710.01 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 10 | 15 | 3 | Shell type/hard | 47 | 50.0 | 30000 | 4580120521204 | 499-4817 | 32 | 1 Bag (10 pcs) | ||
฿ 1,903.40 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 13 | 20 | 3 | Shell type/hard | 55 | 58.0 | 30000 | 4580120521228 | 499-4825 | 43 | 1 Bag (10 pcs) | ||
฿ 1,731.78 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 10 | 10 | 3 | Spherical Type: Hard | 36 | 46.0 | 30000 | 4580120521303 | 499-4868 | 32 | 1 Bag (10 pcs) | ||
฿ 2,081.48 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 15 | 15 | 3 | Spherical Type: Hard | 35 | 50.0 | 30000 | 4580120521327 | 499-4876 | 41 | 1 Bag (10 pcs) | ||
฿ 1,732.55 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 10 | 16 | 3 | Shell type/hard | 34 | 50.0 | 30000 | 4580120521426 | 499-4922 | 37 | 1 Bag (10 pcs) | ||
฿ 2,081.02 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 13 | 20 | 3 | Shell type/hard | 33.5 | 53.5 | 30000 | 4580120521440 | 499-4931 | 38 | 1 Bag (10 pcs) | ||
฿ 2,111.28 | FELT WHEEL WITH SHAFT | 1 Pack(s) | 10 Pieces Per Package | 19 Day(s) | 10 | 30 | 3 | Shell type/hard | 30 | 60.0 | 30000 | 4580120521464 | 499-4949 | 38 | 1 Bag (10 pcs) | ||
฿ 3,174.44 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 20 | 32 | 3 | Shell type/hard | 29 | 61.0 | 10000 | 4580120521488 | 499-4957 | 70 | 1 Bag (10 pcs) | ||
฿ 1,380.43 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 15 | 20 | 6 | Flat/soft | 37 | 57.0 | 15000 | 4580120521563 | 499-4990 | 67 | 1 Bag (5 pcs) | ||
฿ 1,323.28 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 15 | 35 | 6 | Shell type/soft | 31 | 66.0 | 15000 | 4580120521747 | 499-5082 | 65 | 1 Bag (5 pcs) | ||
฿ 1,435.22 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 25 | 30 | 6 | Shell type/soft | 36 | 66.0 | 7000 | 4580120521761 | 499-5091 | 85 | 1 Bag (5 pcs) | ||
฿ 2,091.86 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 30 | 35 | 6 | Shell type/soft | 33 | 68.0 | 7000 | 4580120521785 | 499-5104 | 108 | 1 Bag (5 pcs) | ||
฿ 1,324.21 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 15 | 35 | 6 | Shell type/hard | 31 | 66.0 | 15000 | 4580120521808 | 499-5112 | 71 | 1 Bag (5 pcs) | ||
฿ 1,436.15 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 25 | 30 | 6 | Shell type/hard | 36 | 66.0 | 7000 | 4580120521822 | 499-5121 | 91 | 1 Bag (5 pcs) | ||
฿ 2,091.71 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 30 | 35 | 6 | Shell type/hard | 33 | 68.0 | 7000 | 4580120521846 | 499-5139 | 107 | 1 Bag (5 pcs) | ||
฿ 1,496.87 | FELT WHEEL WITH SHAFT | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 30 | 10 | 6 | Flat/soft | 36 | 46.0 | 15000 | 4580120521860 | 499-5147 | 73 | 1 Bag (5 pcs) | ||
฿ 1,570.89 | MNT FELT WHEEL WITH SHAFT | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 30 | 10 | 6 | Abacus Type Soft | 36 | 46.0 | 15000 | 4580120521884 | 499-5155 | 63 | 1 Bag (5 pcs) | ||
฿ 1,330.05 | MNT FELT BUFF | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 30 | 10 | 6 | Flat/hard | 36 | 46.0 | 15000 | 4580120521907 | 499-5163 | 75 | 1 Bag (5 pcs) |
Loading...
Application | Polishing | Material | Buff |
---|
How can we improve?
How can we improve?