1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Yellow Felt Buff【5 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Yellow Felt Buff
  • Yellow Felt Buff
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,427.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The soft type felt has been impregnated with abrasive (alumina oxide) for finishing.
· The abrasive undergoes minimal change due to heat and does not easily adhere due to seizure.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, Resin, Rubber, General Steel, Stainless Steel, Aluminum, Copper

Part Number
GA4151
GA4162
GA4163
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Type JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 2,527.64

MNT FELT BUFF 1 Pack(s)

5 Pieces Per Package

Available 5 Day(s) 13Flat4580120522423499-5422261 Bag (5 pcs)

฿ 2,455.42

FELT WHEEL WITH SHAFT 1 Pack(s)

5 Pieces Per Package

5 Day(s) 13Shell type4580120522485499-5457211 Bag (5 pcs)

฿ 2,427.31

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

5 Pieces Per Package

5 Day(s) 15Shell type4580120522508499-5465251 Bag (5 pcs)

Loading...

  1. 1

Basic Information

Application Polishing Material Felt Width(mm) 25
Shaft Diameter(mm) 3 Shaft length(mm) 35 Overall Length(mm) 60.0
Max. Rotational Speed(rpm) 30000 Number Contained In A Packet 1 Bag (5 pcs)